IESNA:LM-63-2002
[TEST]P1704728
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/28/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]GSS-SB1A-AMB-U-T3R
[LUMINAIRE] GALLEON SITE SLIM HIGH DENSITY LED ARRAYS 1SQUARE 36W  1590K FIXTURE w/ T3 ROADWAY DISTRIBUTION
[LAMP] (26) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.30A 35.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2131.8
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 35.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
277.0 262.0 246.0 222.0 208.0 202.0 200.0 200.0 202.0 212.0 229.0 268.0 350.0 434.0 544.0 646.9 739.9 792.9 836.9 
883.9 942.9 909.9 711.9 588.9 543.0 447.0 395.0 351.0 292.0 171.0 51.0 37.0 28.0 18.0 8.0 1.0 0.0 
277.0 264.0 244.0 222.0 208.0 201.0 200.0 201.0 203.0 212.0 228.0 270.0 342.0 433.0 545.0 641.9 730.9 793.9 832.9 
892.9 943.9 925.9 770.9 603.9 552.0 457.0 403.0 358.0 299.0 184.0 54.0 40.0 29.0 20.0 10.0 1.0 0.0 
277.0 263.0 244.0 223.0 208.0 202.0 201.0 200.0 202.0 210.0 224.0 260.0 326.0 402.0 498.0 605.9 710.9 793.9 853.9 
907.9 970.9 987.9 961.9 760.9 627.9 530.0 448.0 408.0 340.0 255.0 119.0 59.0 44.0 33.0 20.0 1.0 0.0 
277.0 265.0 248.0 229.0 213.0 205.0 202.0 202.0 203.0 209.0 222.0 246.0 297.0 363.0 437.0 536.0 647.9 760.9 857.9 
945.9 1016.9 1062.9 1062.9 1016.9 943.9 776.9 588.9 514.0 441.0 335.0 189.0 93.0 46.0 28.0 14.0 2.0 0.0 
277.0 265.0 251.0 236.0 220.0 211.0 207.0 206.0 207.0 212.0 221.0 239.0 268.0 320.0 380.0 453.0 541.0 649.9 769.9 
892.9 1004.9 1086.9 1122.9 1080.9 1007.9 938.9 860.9 707.9 614.9 492.0 251.0 97.0 47.0 24.0 9.0 2.0 0.0 
277.0 267.0 255.0 245.0 233.0 223.0 218.0 216.0 217.0 219.0 227.0 238.0 255.0 286.0 323.0 370.0 434.0 512.0 610.9 
721.9 853.9 974.9 1079.9 1143.9 1129.9 1080.9 1070.9 1077.9 970.9 702.9 488.0 226.0 74.0 25.0 11.0 3.0 0.0 
277.0 269.0 260.0 253.0 248.0 242.0 238.0 237.0 237.0 238.0 241.0 250.0 260.0 276.0 298.0 327.0 364.0 412.0 476.0 
556.0 651.9 755.9 870.9 982.9 1080.9 1154.9 1189.9 1206.9 1157.9 1180.9 855.9 526.0 137.0 34.0 15.0 4.0 0.0 
277.0 270.0 266.0 264.0 263.0 264.0 266.0 268.0 271.0 274.0 279.0 284.0 292.0 304.0 319.0 340.0 365.0 402.0 445.0 
505.0 572.0 656.9 747.9 858.9 965.9 1073.9 1166.9 1171.9 1241.9 1304.9 1299.9 971.9 191.0 52.0 19.0 5.0 0.0 
277.0 273.0 273.0 276.0 280.0 286.0 294.0 301.0 309.0 317.0 325.0 334.0 343.0 357.0 374.0 394.0 419.0 453.0 498.0 
556.0 622.9 701.9 784.9 882.9 987.9 1100.9 1176.9 1208.9 1321.9 1367.9 1341.9 926.9 226.0 52.0 16.0 6.0 0.0 
277.0 274.0 275.0 281.0 287.0 297.0 306.0 316.0 325.0 335.0 342.0 349.0 358.0 372.0 389.0 412.0 441.0 476.0 525.0 
581.0 656.9 735.9 829.9 926.9 1038.9 1165.9 1225.9 1287.9 1392.9 1443.9 1355.9 854.9 139.0 30.0 11.0 6.0 0.0 
277.0 275.0 278.0 285.0 295.0 307.0 319.0 329.0 341.0 351.0 361.0 370.0 382.0 395.0 415.0 444.0 482.0 530.0 591.9 
663.9 741.9 831.9 920.9 1026.9 1138.9 1241.9 1240.9 1304.9 1355.9 1328.9 1172.9 628.9 120.0 26.0 10.0 6.0 0.0 
277.0 277.0 282.0 291.0 304.0 318.0 334.0 350.0 364.0 379.0 393.0 408.0 424.0 448.0 474.0 505.0 546.0 587.0 633.9 
683.9 733.9 783.9 840.9 894.9 960.9 1022.9 989.9 1027.9 1035.9 975.9 806.9 396.0 105.0 31.0 11.0 5.0 0.0 
277.0 280.0 287.0 299.0 317.0 335.0 357.0 377.0 393.0 411.0 428.0 445.0 459.0 474.0 485.0 497.0 510.0 523.0 539.0 
551.0 569.0 575.0 570.0 571.0 570.0 574.0 537.0 548.0 512.0 437.0 304.0 128.0 49.0 19.0 10.0 5.0 0.0 
277.0 282.0 299.0 319.0 343.0 367.0 391.0 416.0 429.0 435.0 427.0 410.0 382.0 353.0 314.0 266.0 218.0 179.0 153.0 
142.0 140.0 140.0 141.0 141.0 141.0 138.0 130.0 125.0 105.0 78.0 55.0 38.0 23.0 15.0 8.0 4.0 0.0 
277.0 285.0 308.0 331.0 359.0 388.0 404.0 406.0 389.0 360.0 324.0 275.0 225.0 180.0 151.0 137.0 130.0 126.0 126.0 
126.0 127.0 127.0 125.0 120.0 113.0 107.0 97.0 88.0 78.0 64.0 51.0 38.0 21.0 13.0 7.0 3.0 0.0 
277.0 289.0 318.0 346.0 373.0 385.0 380.0 356.0 322.0 284.0 237.0 200.0 177.0 161.0 146.0 135.0 129.0 127.0 128.0 
130.0 131.0 133.0 134.0 132.0 128.0 121.0 112.0 95.0 84.0 70.0 51.0 38.0 23.0 13.0 6.0 2.0 0.0 
277.0 293.0 325.0 353.0 372.0 367.0 342.0 311.0 274.0 237.0 214.0 199.0 184.0 168.0 155.0 144.0 135.0 131.0 130.0 
128.0 128.0 130.0 130.0 125.0 118.0 114.0 109.0 101.0 88.0 66.0 57.0 45.0 30.0 15.0 5.0 1.0 0.0 
277.0 296.0 329.0 359.0 363.0 344.0 314.0 281.0 248.0 230.0 221.0 209.0 197.0 184.0 168.0 150.0 130.0 117.0 114.0 
115.0 111.0 109.0 110.0 112.0 113.0 112.0 108.0 100.0 88.0 81.0 68.0 56.0 40.0 28.0 8.0 1.0 0.0 
277.0 299.0 334.0 359.0 354.0 326.0 297.0 262.0 242.0 236.0 231.0 224.0 216.0 200.0 177.0 144.0 120.0 108.0 101.0 96.0 
98.0 96.0 92.0 89.0 87.0 84.0 80.0 75.0 67.0 61.0 56.0 50.0 37.0 25.0 13.0 1.0 0.0 
277.0 300.0 335.0 358.0 346.0 315.0 286.0 255.0 244.0 243.0 239.0 239.0 232.0 217.0 180.0 142.0 114.0 100.0 93.0 93.0 
91.0 87.0 80.0 78.0 76.0 72.0 67.0 61.0 54.0 48.0 43.0 42.0 33.0 17.0 8.0 1.0 0.0 
277.0 301.0 336.0 358.0 343.0 311.0 281.0 251.0 246.0 246.0 247.0 250.0 244.0 224.0 181.0 138.0 113.0 97.0 100.0 108.0 
105.0 92.0 83.0 79.0 76.0 67.0 62.0 57.0 51.0 46.0 43.0 42.0 30.0 13.0 7.0 1.0 0.0 
277.0 300.0 338.0 358.0 343.0 309.0 281.0 251.0 247.0 246.0 247.0 251.0 247.0 225.0 182.0 138.0 112.0 98.0 103.0 113.0 
111.0 94.0 85.0 79.0 77.0 66.0 62.0 57.0 51.0 46.0 41.0 35.0 21.0 13.0 7.0 1.0 0.0 
